目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Lock knobs VTR.40-C9-p-M8x50-C3
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
VTR.
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/vrt_combi/vtr_p.prj},{NB=Lock knobs VTR.40-C9-p-M8x50-C3},{CODE=83453-R-C3},{DESCRIPTION=VTR.40-C9-p-M8x50-C3},{DIM01=40},{DIM02=M8},{DIM03=30},{DIM04=16},{DIM05=50},{DIM06=17},{WEIGHT=30},{MA=8},{MB=6.466}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
Elesa
Description
VTR-p - Lock knobs
Bill of material
Lock knobs VTR.40-C9-p-M8x50-C3
Code
83453-R-C3
83453-R-C3
Description
VTR.40-C9-p-M8x50-C3
VTR.40-C9-p-M8x50-C3
D
40
40
mm
d6g
M8
M8
L
30
30
mm
d1
16
16
mm
l
50
50
mm
l2
17
17
mm
Weight
30
30
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型