??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa
Description
VTL-p - ELESA-Lobe knobs
Bill of material
Lobe knobs VTL.50/80 p-M10x20-C9
Code
Description
D
50 mm
d6g
M10
L
82 mm
d1
22.5 mm
l
mm
l2
62 mm
Weight
g
Previews
3D
Dimension
2D
Download CAD models