??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
VTL-B - Lobe knobs
Bill of material
Lobe knobs VTL.50/80 B-M10-C2
Code
Description
D
50 mm
d6H
M10
L
82 mm
d1
22.5 mm
l2
62 mm
h
17 mm
Weight
48 g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models