??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VSW03_04 - Chain Guide·With C-Channel Steel Type
Bill of material
VSW03-35-L450
Code
Type
Non-Porous/With C-Channel Steel Type/Convex double row
Slide Rail Material
Ultra High Molecular Weight Polyethylene
C-Type Channel Steel Material
Specifications
L
mm
A
4.4 mm
B
2.3 mm
C
20 mm
D
17 mm
E
14 mm
F
14.5 mm
G
10 mm
H
10 mm
t
1.5 mm
Weight kg/m
0.71
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models