??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VSU01_02 - Idler Pin
Bill of material
VSU01-6000-S-A12-B30
Code
Type
Idler Pin
Material ( Idler Pin )
Material (Hexagon Socket Head Bolt)
Material (Nut)
Material ( Spring Washer )
Material ( Flat Washer )
Surface Treatment (Idler Pulley Pin)
Surface Treatment (Hexagon Socket Head Bolt)
Surface Treatment ( Nut )
Surface Treatment (Spring Washer)
Surface Treatment (Flat Washers)
Bearing Type
mm
Specifications
A
mm
Minimum Unit 5
mm
Enter value for B
Minimum Unit 5
mm
cm
inch
ft
Applicable Bearings
6000ZZ(b=8)
Pin Body Size (L)
15.8 mm
Pin Body Size (F)
7.8 mm
Pin Body Size (Vf6)
10 mm
Pin Body Size (D)
16 mm
Pin Body Size (D)
6 mm
Bolt/Washer Size (M)
M6
Bolt/Washer Size (K)
6 mm
Bolt/Washer Size (H)
10 mm
Bolt/Washer Size (T)
5.0 mm
Bolt/Washer Size (T)
1.6 mm
Bolt/Washer Size (t1)
1.6 mm
Bolt/Washer Size (H)
12 mm
Maximum Allowable Load N (kfg)
323(33)
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models