??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bimba Products
Description
VSMN/P_QD-6 - Min Series Switch
Bill of material
VSMN-QD-6
Part No
VSMN-QD-6
Accessory Part No.
(NO ACCESSORIES)
Product
Miniature Electronic Vacuum Switches
Threads
Switch Output
Accessory Options
Vacuum Port A
10-32
B
0.73 [18.57] INCH [mm]
C
0.31 [7.95] INCH [mm]
D
1.01 [25.73] INCH [mm]
E
6.00 [152.40] INCH [mm]
F
0.40 [10.11] INCH [mm]
H
0.10 [2.54] INCH [mm]
J
0.20 [5.05] INCH [mm]
K
0.39 [9.96] INCH [mm]
Weight
1.2oz [34.02g]
Previews
3D
Dimension
2D
Download CAD models