??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elettrotec
Description
VSM - Adjustable vacuum switch with changeover contact and adjustable hysteresis
Bill of material
VSM1BNR14
Model
VSM
Pressure range
mbar
Body material
Membrane material
Process connection
Set-point adjustment
Set-point value
mbar
Differential Set-point value
mbar
Gold contacts for low current
Degreased for oxygen
Connector type
Certifications
Maximum pressure
20 bar
Maximum Voltage
250 V
Max current
6 A
IP Protection
65
Minimum temperature
-5 °C
Maximum temperature
90 °C
Certifications - Note
Previews
3D
2D
Download CAD models