??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VSK01 - With Idler Tensioner Height-Specified
Bill of material
VSK01-35-16-H25
Code
VSK01
Type
Highly Specified Type
Mounting plate material
SS400
Idler Shaft Material
S45C
Adjust Bolt Material
S45C
Nut material
S45C
Idler Material
S45C
Surface Treatment
Black Oxide
Series
CS
mm
H
mm
Enter value for H
mm
cm
inch
ft
h (Maximum)
59.3 mm
M1
M8 mm
M2
M6 mm
d
12.0 mm
A
50 mm
A1
7.5 mm
A2
35 mm
B
80 mm
B1
7.5 mm
B2
65 mm
C1
4 mm
C2
10 mm
b
10.5 mm
d1
6.5 mm
d2
11 mm
Z
6.5 mm
X
12 mm
Y
7 mm
Shaft Diameter
12 mm
Dp
48.82 mm
Do
54 mm
T
4.3 mm
Bearing Type
6001ZZ
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models