??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
VSJ - Universal type vacuum ejector unit with break air flow and relief pressure adjusting needle
Bill of material
VSJ-H05A-44S-1
Model no.
VSJ
Vacuum characteristics
Nozzle diameter
Valve type
Vacuum port
Air supply port
Exhaust port
Voltage
Vacuum switch specifications
Product Info
Product Info
C1
11.5 mm
C2
11.2 mm
L1
14.9 mm
L2
14.6 mm
Weight
156.0 g
Previews
3D
Dimension
2D
Download CAD models