??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
WISKA
Description
VSG - Stop ends, VSG, PG
Bill of material
WISKA VSG 16 RAL 7035 10060732
WISKA Order-No.
WISKA Type
RAL Colour
RAL 7035
Connection thread size
mm
Total length
mm
Screw-in thread length
mm
Width across corners
mm
material
PA-GF
Protection class to EN 60 529
IP56
Temperature range
-40°C to 100°C
Packing unit
VPE
Website
HTML
Weight
kg
Previews
3D
Dimension
2D
Download CAD models