您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Norgren
VS18M00SDL02B1022G00++++00++++00
Norgren
Valves
Valve Islands
Powered by
CAD模型選擇
{imi_precision/6_valves/1_valve_islands/1_vs18_asmtab.prj},{NB=VS18M00SDL02B1022G00++++00++++00_S_E_S24_______________________________________________________00_00_00_00_00_00_00_00_00_00_00_00_00_00_00_00_00_00_ },{TEMP=['':'~']},{CODE=},{LODLEVEL=high},{PNFINDER=0},{PNINPUT= },{ATEX=S},{CO=M00},{PT=},{CT=DL},{S=02},{OP=B1},{EP=2G},{PC=00},{PS=E},{ST=S24},{VF1=++},{MO1=+},{ACC1=+},{BO1=00},{VF2=++},{MO2=+},{ACC2=+},{BO2=00},{VF3=},{MO3=},{ACC3=},{BO3=00},{VF4=},{MO4=},{ACC4=},{BO4=00},{VF5=},{MO5=},{ACC5=},{BO5=00},{VF6=},{MO6=},{ACC6=},{BO6=00},{VF7=},{MO7=},{ACC7=},{BO7=00},{VF8=},{MO8=},{ACC8=},{BO8=00},{VF9=},{MO9=},{ACC9=},{BO9=00},{VF10=},{MO10=},{ACC10=},{BO10=00},{VF11=},{MO11=},{ACC11=},{BO11=00},{VF12=},{MO12=},{ACC12=},{BO12=00},{VF13=},{MO13=},{ACC13=},{BO13=00},{VF14=},{MO14=},{ACC14=},{BO14=00},{VF15=},{MO15=},{ACC15=},{BO15=00},{VF16=},{MO16=},{ACC16=},{BO16=00},{VF17=},{MO17=},{ACC17=},{BO17=00},{VF18=},{MO18=},{ACC18=},{BO18=00},{VF19=},{MO19=},{ACC19=},{BO19=00},{VF20=},{MO20=},{ACC20=},{BO20=00},{ALTFILENAME=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Norgren
Description
VS18 - Valve Islands
Bill of material
VS18M00SDL02B1022G00++++00++++00
Order number
VS18M00SDL02B1022G00++++00++++00
Short Code (Provided by Norgren)
selection via existing PN or manual config
manual config
via existing PN
manual config
via existing PN
enter full PN if available
Family
VS18
ATEX approval
No (Standard)
Yes (ATEX conform)
No (Standard)
Yes (ATEX conform)
Control Option
Multipole 24V DC
Multipole 115V AC
Single station sub-base 24V DC
Single station sub-base 115V AC
Fieldbus
Industrial Ethernet
Multipole 24V DC
Multipole 115V AC
Single station sub-base 24V DC
Single station sub-base 115V AC
Fieldbus
Industrial Ethernet
Protocol
-
-
Connector Type
D-Sub 9-pin, left hand
D-Sub 15-pin, left hand
D-Sub 25-pin, left hand
D-Sub 44-pin, left hand
M23 19-pin , left hand
NPTF1 conduit entry with terminals, left hand
D-Sub 9-pin, left hand
D-Sub 15-pin, left hand
D-Sub 25-pin, left hand
D-Sub 44-pin, left hand
M23 19-pin , left hand
NPTF1 conduit entry with terminals, left hand
No. of Stations
2 Stations
3 Stations
4 Stations
2 Stations
3 Stations
4 Stations
Outlet port
G1/8, side ported
NPTF1/8, side ported
PIF 6mm, side ported
PIF 1/4, side ported
PIF 8mm, side ported
G1/8, side ported
NPTF1/8, side ported
PIF 6mm, side ported
PIF 1/4, side ported
PIF 8mm, side ported
End plate kit
Multipole End plate kit, G1/4 end ports
Multipole End plate kit, NPTF1/4 end ports
Multipole End plate kit, G1/4 end ports, with DIN rail mounting kit fitted
Multipole End plate kit, NPTF1/4 end ports, with DIN rail mounting kit fitted
Multipole End plate kit, G1/4 end ports
Multipole End plate kit, NPTF1/4 end ports
Multipole End plate kit, G1/4 end ports, with DIN rail mounting kit fitted
Multipole End plate kit, NPTF1/4 end ports, with DIN rail mounting kit fitted
Plugs and Cables
None
Multipole D-Sub 9-pin, cable length 1m
Multipole D-Sub 9-pin, cable length 3m
Multipole D-Sub 9-pin, cable length 5m
None
Multipole D-Sub 9-pin, cable length 1m
Multipole D-Sub 9-pin, cable length 3m
Multipole D-Sub 9-pin, cable length 5m
Pilot Supply
External pilot supply
Internal pilot supply
Mixed pilot supply
External pilot supply
Internal pilot supply
Mixed pilot supply
Spool Technology
Softseal 24V DC
Glandless 24V DC
Mixed 24V DC
Softseal 24V DC
Glandless 24V DC
Mixed 24V DC
Valve Function Station 1
Please select...
2x3/2 NC, external pilot supply, Softseal, 24V DC
2x3/2 NO, external pilot supply, Softseal, 24V DC
2x3/2 NO/NC, external pilot supply, Softseal, 24V DC
5/2 sol/spring, external pilot supply, Softseal, 24V DC
5/2 sol/sol, external pilot supply, Softseal, 24V DC
5/3 APB sol/sol, external pilot supply, Softseal, 24V DC
5/3 COE sol/sol, external pilot supply, Softseal, 24V DC
ISEM G1/8 ported
ISEM NPTF1/8 ported
Blanking plate
2x2/2 NC, external pilot supply, Softseal, 24V DC
2x2/2 NO, external pilot supply, Softseal, 24V DC
2x2/2 NO/NC, external pilot supply, Softseal, 24V DC
Please select...
2x3/2 NC, external pilot supply, Softseal, 24V DC
2x3/2 NO, external pilot supply, Softseal, 24V DC
2x3/2 NO/NC, external pilot supply, Softseal, 24V DC
5/2 sol/spring, external pilot supply, Softseal, 24V DC
5/2 sol/sol, external pilot supply, Softseal, 24V DC
5/3 APB sol/sol, external pilot supply, Softseal, 24V DC
5/3 COE sol/sol, external pilot supply, Softseal, 24V DC
ISEM G1/8 ported
ISEM NPTF1/8 ported
Blanking plate
2x2/2 NC, external pilot supply, Softseal, 24V DC
2x2/2 NO, external pilot supply, Softseal, 24V DC
2x2/2 NO/NC, external pilot supply, Softseal, 24V DC
Manual Override Station 1
Accessory Station 1
Blanking Option 1
Valve Function Station 2
Please select...
2x3/2 NC, external pilot supply, Softseal, 24V DC
2x3/2 NO, external pilot supply, Softseal, 24V DC
2x3/2 NO/NC, external pilot supply, Softseal, 24V DC
5/2 sol/spring, external pilot supply, Softseal, 24V DC
5/2 sol/sol, external pilot supply, Softseal, 24V DC
5/3 APB sol/sol, external pilot supply, Softseal, 24V DC
5/3 COE sol/sol, external pilot supply, Softseal, 24V DC
ISEM G1/8 ported
ISEM NPTF1/8 ported
Blanking plate
2x2/2 NC, external pilot supply, Softseal, 24V DC
2x2/2 NO, external pilot supply, Softseal, 24V DC
2x2/2 NO/NC, external pilot supply, Softseal, 24V DC
Please select...
2x3/2 NC, external pilot supply, Softseal, 24V DC
2x3/2 NO, external pilot supply, Softseal, 24V DC
2x3/2 NO/NC, external pilot supply, Softseal, 24V DC
5/2 sol/spring, external pilot supply, Softseal, 24V DC
5/2 sol/sol, external pilot supply, Softseal, 24V DC
5/3 APB sol/sol, external pilot supply, Softseal, 24V DC
5/3 COE sol/sol, external pilot supply, Softseal, 24V DC
ISEM G1/8 ported
ISEM NPTF1/8 ported
Blanking plate
2x2/2 NC, external pilot supply, Softseal, 24V DC
2x2/2 NO, external pilot supply, Softseal, 24V DC
2x2/2 NO/NC, external pilot supply, Softseal, 24V DC
Manual Override Station 2
Accessory Station 2
Blanking Option 2
Valve Function Station 3
Manual Override Station 3
Accessory Station 3
Blanking Option 3
Valve Function Station 4
Manual Override Station 4
Accessory Station 4
Blanking Option 4
Valve Function Station 5
Manual Override Station 5
Accessory Station 5
Blanking Option 5
Valve Function Station 6
Manual Override Station 6
Accessory Station 6
Blanking Option 6
Valve Function Station 7
Manual Override Station 7
Accessory Station 7
Blanking Option 7
Valve Function Station 8
Manual Override Station 8
Accessory Station 8
Blanking Option 8
Valve Function Station 9
Manual Override Station 9
Accessory Station 9
Blanking Option 9
Valve Function Station 10
Manual Override Station 10
Accessory Station 10
Blanking Option 10
Manual Override Station 11
Valve Fitting Size Station 11
Accessory Station 11
Blanking Option 11
Valve Function Station 12
Manual Override Station 12
Accessory Station 12
Blanking Option 12
Valve Function Station 13
Manual Override Station 13
Accessory Station 13
Blanking Option 13
Valve Function Station 14
Manual Override Station 14
Accessory Station 14
Blanking Option 14
Valve Function Station 15
Manual Override Station 15
Accessory Station 15
Blanking Option 15
Valve Function Station 16
Manual Override Station 16
Accessory Station 16
Blanking Option 16
Valve Function Station 17
Manual Override Station 17
Accessory Station 17
Blanking Option 17
Valve Function Station 18
Manual Override Station 18
Accessory Station 18
Blanking Option 18
Valve Function Station 19
Manual Override Station 19
Accessory Station 19
Blanking Option 19
Valve Function Station 20
Manual Override Station 20
Accessory Station 20
Blanking Option 20
Datasheet
Product Datasheet (PDF)
Previews
3D
2D
下載CAD模型
生成CAD模型