??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
vps800_1058_r
Bill of material
VPS800-1058-R
Part Number
VPS800-1058-R
Description
Industrial U-Chassis AC-DC Power Supply, Power 800W, Output 58VDC, 10.34A, Input 85-264VAC, Screw Terminal, RoHS Compliant
Power
800 W
Voltage Input
85-264 VAC
Output Voltage
58 VDC
Output Current
10.34 A
Number of Outputs
1
Iout 1
10.34 A
Vout 1
58 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
8.5 x 5 x 1.61 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
U-Chassis
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
Download CAD models