??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
vps1000_1058
Bill of material
VPS1000-1058
Part Number
VPS1000-1058
Description
Industrial Open Frame AC-DC Power Supply, Power 1000W, Output 58VDC, 17.24A, Input 85-264 VAC, Screw Terminal, U-Chassis with Plain Cover, OR-ing diode/FET not built in
Power
1000 W
Voltage Input
85-264 VAC
Output Voltage
58 VDC
Output Current
17.24 A
Number of Outputs
1
Iout 1
17.24 A
Vout 1
58 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
9.51 x 5 x 1.61 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
U-Chassis with Plain Cover
Isolation
Isolated
Auxiliary functions and options
OR-ing diode/FET not built in
Previews
3D
2D
Download CAD models