??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bimba Products
Description
VPI-90H - Inline Venturi Vacuum Pumps
Bill of material
VPI-90H
Part No.
VPI-90H
Product
VPI Series
Max. Vac Level
Operating Pressure
Jam Nut
Switch/Sensor
A Air Supply Port
1/4 PTC
B Vacuum Port
1/8 NPT F
C Male Thread
5/8-18 UNF
D Blow Off / Switch /Sensor Port
M5
E
2.62 Inch
F
0.32 Inch
H
0.52 Inch
J
0.75 Inch
K
0.91 Inch
L
0.19 Inch
Previews
3D
Dimension
2D
Download CAD models