??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
VPE-F - ELESA-Vacuum cups built-in spring suspensions
Bill of material
Mini cup holder with recessed spring VPE-80-15-G1/8-F
Code
Description
d
15 mm
d2
4 mm
d3
d4
G1/8
l
mm
l1
15 mm
l2
mm
l3
mm
s
10 mm
Weight
g
Previews
3D
Dimension
2D
Download CAD models