??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Aircomp
Description
VP8 1/4” 22 3 PN PM NC M - 3-2 Pneumatic valve monostable line 128
Bill of material
1282233001
Code
Reference
Function
3-2
Connection
G1/4 Pollici
Flow rate
1000 Nl/min
Return
PM
Option
Working pressure
1÷10 Bar
Pilot operating pressure 1 bar
1 Bar
Pilot operating pressure 10 bar
4 Bar
Valve size
30 mm
Material
Metallo
Previews
3D
Wymiar
2D
Pobierz modele CAD