VP546-5DZ1-S
SMC
bp4_air_line_equipment
air_line_equipment
vp546_746
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/air_line_equipment/vp546_746/vp546_746_asmtab.prj},{NB=VP546-5DZ1-S_0},{SERIES=VP500},{TYPE=(E) Residual pressure relief 3-port solenoid valve},{VOLTAGE=(5) 24VDC},{PILOT=},{PRESSURE=},{ENTRY=DZ},{SAFETY=},{FLOW=},{VALVES=S},{SOFT=},{PILOTTHREAD=},{THREAD=0},{PPATH=assembly/vp546_746_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
SMC
Description
VP546/VP746 - 3-Port Solenoid Valve Modular Type/Residual Pressure Release Valve with Detection of Main Valve Position
Bill of material
VP546-5DZ1-S
Solenoid valve type
(E) Residual pressure relief 3-port solenoid valve
Rated voltage
(5) 24VDC
External pilot
() Internal pilot
(R) External pilot
() Internal pilot
(R) External pilot
Pressure spec.
() Standard (0.7 MPa)
(K) High pressure (1.0 MPa)
() Standard (0.7 MPa)
(K) High pressure (1.0 MPa)
Electrical entry
(DZ) With connector/With light/surge voltage suppressor
(YZ) With connector/With light/surge voltage suppressor
(DZ) With connector/With light/surge voltage suppressor
(YZ) With connector/With light/surge voltage suppressor
Safety limit switch/Wiring
() G1/2 (Made by OMRON)
(M) M12 connector (Made by OMRON)
(S1) M12 connector (Made by Rockwell Automation)
() G1/2 (Made by OMRON)
(M) M12 connector (Made by OMRON)
(S1) M12 connector (Made by Rockwell Automation)
Flow direction
(-) Left to right
(R) Right to left
(-) Left to right
(R) Right to left
No. of residual pressure exhaust valves
(S) Single
(D) Dual
(S) Single
(D) Dual
Soft start-up function
(-) None
(S) With soft start-up function
(-) None
(S) With soft start-up function
Thread type of the external pilot port
-
-
Thread on/off
on
off
on
off
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성