VP517Y-1D1
SMC
bp4_air_line_equipment
air_line_equipment
VP517/717 Residual Pressure Relief 3 Port Solenoid Valve/Modular Connection Type
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/air_line_equipment/vp517_717/vp517_asmtab.prj},{NB=VP517Y-1D1},{SERIES=5},{SPECIFICATION=},{VOLTAGE=1},{ENTRY=D},{SUPPRESSOR=},{MANUAL=},{BRACKET=},{FLOW=},{PPATH=assembly/vp517_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
VP517/717 - Residual Pressure Relief 3 Port Solenoid Valve/Modular Connection Type
Bill of material
VP517Y-1D1
Series
(5) VP500
(7) VP700
(5) VP500
(7) VP700
Pressure specification
(-) Standard (0.7 MPa)
(K) High-pressure type (1.0 MPa)
(-) Standard (0.7 MPa)
(K) High-pressure type (1.0 MPa)
Voltage
(1) 100 VAC
(2) 200 VAC
(3) 110VAC (115 VAC)
(4) 220VAC (230 VAC)
(5) 24 VDC
(6) 12 VDC
(1) 100 VAC
(2) 200 VAC
(3) 110VAC (115 VAC)
(4) 220VAC (230 VAC)
(5) 24 VDC
(6) 12 VDC
Electrical entry
(D) DIN terminal,With connector
(DO) DIN terminal, Without connector
(Y) DIN (EN175301-803(C)),With connector
(YO) DIN (EN175301-803(C)),Without connector
(D) DIN terminal,With connector
(DO) DIN terminal, Without connector
(Y) DIN (EN175301-803(C)),With connector
(YO) DIN (EN175301-803(C)),Without connector
Light/surge voltage suppressor
(-) Without light/surge voltage suppressor
(Z) With light/surge voltage suppressor
(-) Without light/surge voltage suppressor
(Z) With light/surge voltage suppressor
Manual override
(-) Non-locking push type
(A) Non-locking push type (Manual)
(E) Push-turn locking type (Manual)
(-) Non-locking push type
(A) Non-locking push type (Manual)
(E) Push-turn locking type (Manual)
Bracket
(-) Without bracket
(B) With bracket
(-) Without bracket
(B) With bracket
Flow direction
(-) Left to right
(R) Right to left
(-) Left to right
(R) Right to left
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성