??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VNX51_61 - Helical Rack
Bill of material
VNX51-1.5-L500
Code
Type
Material
S45C
Surface Treatment
Tooth Surface Hardness
HRC45~55
Right Hand Angle
19°31′42″
Accuracy Class
Module
L
mm
L1
6.0 mm
Tooth Count
100
W
17 mm
H
17 mm
h
15.5 mm
A
62.5 mm
B
125 mm
Number Of Holes (N)
4
h1
7 mm
Z
7 mm
G
31.7 mm
E
436.6 mm
K
5.7 mm
Network Station
Website mm
Previews
3D
Dimension
2D
Download CAD models