??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VNX01 - Helical Gear
Bill of material
VNX01-2.0-33
Code
VNX01
Type
Grinding Type
Material
SCM440
Surface Treatment
-
Tooth Surface Hardness
HRC55~60
Left Angle
19°31′42″
Accuracy Class
JIS B 1702-16 level
Module
Tooth Count
Gear Shape
A-Type
PH6
20.0 mm
H
31.5 mm
D
75.30 mm
d
71.60 mm
B
26 mm
B1
30 mm
d3
6.6 mm
d4
11 mm
h
14 mm
P.C.D
50 mm
L
220.00 mm
Displacement Coefficient X
0.3928 mm
Weight
0.7 kg
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models