??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VNU03_23 - Resin straight rack · Modulus1.0/1.5/2.0/2.5/3.0
Bill of material
VNU03-1.0-ZA-L20
Code
Type
Material
MC Nylon
Module
mm
Specifications
Hole Processing
L
mm
Enter value for L
mm
cm
inch
ft
Effective Tooth Number
Tooth Pitch
3.142 mm
W
10 mm
H
12 mm
HH
11.0 mm
Website
Website Link mm
Previews
3D
Dimension
2D
Download CAD models