??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VNU01_26 - Straight rack · Modulus 1.0/1.5/2.0/2.5/3.0
Bill of material
VNU06-1.0-ZA-L20
Code
Type
Material
Tooth Surface Hardness
Surface Treatment
Module
mm
Specifications
Hole Processing
Effective Tooth Number
L
mm
Enter value for L
mm
cm
inch
ft
Hole Position A
Hole Position B
mm
Hole Position C
mm
0Ptional Processing
MAB
mm
Tooth Pitch
3.142 mm
W
10 mm
H
mm
HH
mm
d1
0.0
d2
0.0
Z1
0.0
A
0.000
B
0.000
M
0.000
KS
0.000
Hyperlinks
Hyperlinks mm
Previews
3D
Dimension
2D
Download CAD models