??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
VNR,VEP - Rubber Sheet Gasket -Natural Rubber/EPDM-
Bill of material
VNR-FF-15A-5K3T
Part Number
Type
Material
Seat Surface Shape
No.
Nominal Pressure
Thickness (mm)
3T
I.D.
22 mm
O.D.
80 mm
PCD
60 mm
Number of Holes
4
Bolt.D.
12 mm
Previews
3D
2D
Download CAD models