??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VNF01_51 - St ¡¤ Ard Spur Gear, Module1.0, Pressure Angle 20¡ã
Bill of material
VNF22-1.0-20-B10-B-P6
Code
Type
Chinese Standard Material
Material
Tooth Surface Hardness
Surface Treatment
Module
1.0
Number of teeth
B
Gear Shape
Internal control diameter PH7
d
20 mm
D
22 mm
H
mm
L
mm
L1
10 mm
L2
mm
M
ZZMC
MC (change screw hole size)
Add Set Screw Holes
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models