??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VNB01_24 - Helical gear · Modulus 1.0/1.5/2.0/2.5/3.0
Bill of material
VNB12-1.0-13-P6-L
Code
Type
Material
Tooth Surface Hardness
Surface Treatment
Gear Accuracy£¨JIS B 1702-1)
Module
Tooth Count
mm
Inner Hole Diameter PH7 (Minimum Unit 1)
mm
Spiral Direction
d
mm
D
mm
B
10 mm
H
mm
L
20 mm
V
10 mm
0Ptional Processing
Website
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models