??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VMX61_63 - Steel Flat Top Chain,881 Series,Chain Side Bend Type
Bill of material
VMX61-881-K325-1
Code
Type
Material
Cold Rolled Austenitic Stainless Steel
Specifications
Pitch Number
Pitch
38.1 mm
Chain-Plate Width
82.6 mm
Working Load
5600 N
Tensile and compressive strength
2000 N
Bending Radius
460 mm
Weight
kg/m
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models