??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
vmx51 - Steel Flat Top Chain,812 Series,Chain/Sprocket/Idler,Direct Input
Bill of material
VMX51-812-K325-1
Code
VMX51
Type
812 Series/ Single Hinge
Material
Cold Rolled Austenitic Stainless Steel
Specifications
Pitch Number
PCS
Pitch
38.1 mm
Chain-Plate Width W
82.6 mm
Working Load
3200 N
Tensile Strength
8000 N
Weight (kg/m)
2.4
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models