??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VMW01_11 - Double speed chain
Bill of material
VMW01-BS10-C212Aa-4
Code
Chain material
steel
Roller material
Operating temperature (??C)
-10~80
Double speed
specification
Section number
Pitch P
38.10 mm
d1
18.00 mm
d2
5.94 mm
d3
37.0 mm
b1
9.75 mm
b2
20.0 mm
L
57.1 mm
Lc
59.0 mm
H
15.00 mm
T
3.0 mm
t
4.0 mm
Number of links in a chain
80(3048) mm
Adapted sprocket specifications
VLW02-BS10-C212Aa
website
Website connection
Previews
3D
Dimension
2D
Download CAD models