??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Gamavuoto
Description
VMS - Double stage cartridge vacuum generators
Bill of material
VMS200618R
Part Number
Vacuum
G1/8 mm
Air Supplier
G1/8 mm
Vacuum Level at 1 bar
KPa
Flow at 1 bar
Nl/min
Air Consumption at 1 bar
Nl/min
Vacuum Level at 2 bar
KPa
Flow at 2 bar
Nl/min
Air Consumption at 2 bar
Nl/min
Vacuum Level at 3 bar
KPa
Flow at 3 bar
Nl/min
Air Consumption at 3 bar
Nl/min
Vacuum Level at 4 bar
KPa
Flow at 4 bar
Nl/min
Air Consumption at 4 bar
Nl/min
Vacuum Level at 5 bar
KPa
Flow at 5 bar
Nl/min
Air Consumption at 5 bar
Nl/min
Vacuum Level at 6 bar
KPa
Flow at 6 bar
Nl/min
Air Consumption at 6 bar
Nl/min
Previews
3D
Dimension
2D
Download CAD models