??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Aircomp
Description
VMR 1/4" 22 5 L9 - 5-2 5-3 90° Lever Valve
Bill of material
1272336008
Code
Reference
Function
Connection
G1/4 Pollici
Flow rate
Nl/min
Return
Option
Working pressure
0÷10 Bar
Valve size
22 mm
Material
Metallo
Previews
3D
Dimension
2D
Download CAD models