??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Aircomp
Description
VMR 1/4" 22 3 L9 - 3-2 90° Lever Valve
Bill of material
1252333006
Code
Reference
Function
3-2
Connection
G1/8 Pollici
Flow rate
800 Nl/min
Return
Option
Working pressure
0÷10 Bar
Valve size
22 mm
Material
Tecnopolimero
Previews
3D
Dimension
2D
Download CAD models