??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VMN01_21 - Chain ¡¤ 100 Series
Bill of material
VMN01-100-4
Code
Type
Pitch (P)
31.75 mm
Material
Steel
Pitch Number
Joint Form
B(Cotter Pin)
Inner Section High E
19.05 mm
Roller D1
19.05 mm
Pin C
mm
Pin B1
mm
Pin B2
mm
Pin D2
9.54 mm
Chain Link T1
mm
Chain Link T2
mm
Chain Link H
mm
Chain Link F1
26.04 mm
Chain Link F2
30.16 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models