VMMST4N1VS
Gamavuoto
EMPTY GENERATORS
MULTI-STAGE
Powered by
CAD模型選擇
{gamavuoto/generatori_di_vuoto/multistadio/vmmst.prj},{NB=VMMST4N1VS},{CODE=VMMST4N1VS},{U=G1},{P=G1/2},{R=G1},{GV2B=41,0},{P2B=690},{C2B=256},{GV3B=77,0},{P3B=835},{C3B=343},{GV4B=95,0},{P4B=987},{C4B=420},{GV5B=94,0},{P5B=976},{C5B=496},{GV6B=93,0},{P6B=1022},{C6B=574},{GV7B=91,0},{P7B=1075},{C7B=646},{GV8B=90,0},{P8B=1133},{C8B=722},{NBCUSTOM=VMMST4N1VS},{CSVPATH=},{NNCUSTOM=VMMST},{NTCUSTOM=Generatore di vuoto multistadio alto vuoto},{LINACUSTOM=VMMST4N1VS},{STEPFILE=VMMXX3N1VS},{PNGFILE=VMMST},{DWGFILE=VMMST3N1VS},{PRJNAME=},{MYDOCPATH=},{MYDOCNAME=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Gamavuoto
Description
VMMST - High vacuum multistage vacuum generator
Bill of material
VMMST4N1VS
Part Number
VMMST4N1VS
VMMST4N1VS
Vacuum
G1
G1
mm
Air Supplier
G1/2
mm
Exhaust
G1
G1
mm
Vacuum Level at 2 bar
41,0
KPa
Flow at 2 bar
690
690
Nl/min
Air Consumption at 2 bar
256
256
Nl/min
Vacuum Level at 3 bar
77,0
KPa
Flow at 3 bar
835
835
Nl/min
Air Consumption at 3 bar
343
343
Nl/min
Vacuum Level at 4 bar
95,0
KPa
Flow at 4 bar
987
987
Nl/min
Air Consumption at 4 bar
420
420
Nl/min
Vacuum Level at 5 bar
94,0
KPa
Flow at 5 bar
976
976
Nl/min
Air Consumption at 5 bar
496
496
Nl/min
Vacuum Level at 6 bar
93,0
KPa
Flow at 6 bar
1022
1022
Nl/min
Air Consumption at 6 bar
574
574
Nl/min
Vacuum Level at 7 bar
91,0
KPa
Flow at 7 bar
1075
1075
Nl/min
Air Consumption at 7 bar
646
646
Nl/min
Vacuum Level at 8 bar
90,0
KPa
Flow at 8 bar
1133
1133
Nl/min
Air Consumption at 8 bar
722
722
Nl/min
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型