??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Gamavuoto
Description
VMLST - Low vacuum multistage vacuum generator
Bill of material
VMLST4N1VS
Part Number
Vacuum
mm
Air Supplier
G1/2 mm
Exhaust
mm
Vacuum Level at 2 bar
28,0 KPa
Flow at 2 bar
Nl/min
Air Consumption at 2 bar
Nl/min
Vacuum Level at 3 bar
44,0 KPa
Flow at 3 bar
Nl/min
Air Consumption at 3 bar
Nl/min
Vacuum Level at 4 bar
59,0 KPa
Flow at 4 bar
Nl/min
Air Consumption at 4 bar
Nl/min
Vacuum Level at 5 bar
70,0 KPa
Flow at 5 bar
Nl/min
Air Consumption at 5 bar
Nl/min
Vacuum Level at 6 bar
75,0 KPa
Flow at 6 bar
Nl/min
Air Consumption at 6 bar
Nl/min
Vacuum Level at 7 bar
77,0 KPa
Flow at 7 bar
Nl/min
Air Consumption at 7 bar
Nl/min
Vacuum Level at 8 bar
78,0 KPa
Flow at 8 bar
Nl/min
Air Consumption at 8 bar
Nl/min
Previews
3D
Dimension
2D
Download CAD models