??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VML01_22 - Chain ¡¤ 80 Series
Bill of material
VML01-80-4-A
Code
Type
Pitch (P)
25.4 mm
Material
Pitch Number
Joint Form
Inner Section High E
15.75 mm
Roller D1
15.88 mm
Pin C
mm
Pin B1
mm
Pin B2
mm
Pin D2
7.94 mm
Chain Link T1
mm
Chain Link T2
mm
Chain Link H
mm
Chain Link F1
20.83 mm
Chain Link F2
24.13 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models