??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VMH01 - Double Speed Chain Return Guide
Bill of material
VMH01-BS25-C216A
Code
VMH01
Type
Double Speed Chain Return Guide
Material
Ultra High Molecular Weight Polyethylene
Color
White
Double Speed Chain Model
Specifications
A
mm
B
mm
C
mm
D
mm
E
mm
M selection
r
mm
R
mm
V
25 mm
G
3 mm
S
mm
t
mm
L
mm
d1
mm
d2
mm
K
mm
J
mm
P
mm
Q
mm
LB
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models