??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VMD01_21 - Chain ¡¤ 35 Series
Bill of material
VMD01-35-4-A
Code
Type
35 Series
Pitch (P)
9.525 mm
Material
Pitch Number
Joint Form
Inner Section High E
4.78 mm
Sleeve D1
5.08 mm
Pin C
5.80 mm
Pin B1
6.95 mm
Pin B2
7.60 mm
Pin D2
3.60 mm
Chain Link T1
1.28 mm
Chain Link T2
1.28 mm
Chain Link H
7.46 mm
Chain Link F1
7.81 mm
Chain Link F2
9.05 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models