??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VMCI-2+P-10M-PUR - Valve Connectors
Bill of material
VMCI-2+P-10M-PUR
Product Picture
MANUID
VMCI-2+P-10M-PUR
Short Description
Valve Connector Cordset VMCI-2+P-10M-PUR
EAN
4050143163250
Manufacturer Type Description
VMCI-2+P-10M-PUR
Type of plug-in contact (housing)
Arrangement of the cable lead-in, field side
angled
Type of plug-in contact, field side
Not relevant
Material of the contact basic body
Color of jacket
Black
Cable length
10 m
Pole number
3
Material of the contact coat
Tin
LED display present
No
Material of the cable mantle
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.300
LENGTH
0.184
WIDTH
0.217
DEPTH
0.032
Customs tariff number
8544 4290 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
Download CAD models