??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VMC01_11 - Chain ¡¤ 25 Series
Bill of material
VMC01-25-4
Code
Type
25 Series
Pitch (P)
6.35 mm
Material
Pitch Number
Joint Form
A(Half Buckle)
Inner Section High E
3.18 mm
Sleeve D1
3.3 mm
Pin C
3.85 mm
Pin B1
4.65 mm
Pin D2
2.31 mm
Chain Link T1
0.76 mm
Chain Link T2
0.76 mm
Chain Link H
4.80 mm
Chain Link F1
5.21 mm
Chain Link F2
6.02 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models