??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VMBI-2+P/Z2-2M-PUR-V1-G - Valve Connectors
Bill of material
VMBI-2+P/Z2-2M-PUR-V1-G
Product Picture
MANUID
VMBI-2+P/Z2-2M-PUR-V1-G
Short Description
Valve Connector Cordset VMBI-2+P/Z2-2M-PUR-V1-G
EAN
4050143329557
Manufacturer Type Description
VMBI-2+P/Z2-2M-PUR-V1-G
Type of plug-in contact (housing)
arrangement of the cable lead-in (housing side)
straight
Arrangement of the cable lead-in, field side
angled
Type of plug-in contact, field side
Material of the contact basic body
Color of jacket
Black
Cable length
2 m
Pole number
3
Material of the contact coat
Tin
LED display present
Yes
Material of the cable mantle
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.090
LENGTH
0.139
WIDTH
0.069
DEPTH
0.035
Customs tariff number
8544 4290 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
Download CAD models