??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VMBI-2+P/Z2-0,6M-PVC-V1-W - Valve Connectors
Bill of material
VMBI-2+P/Z2-0,6M-PVC-V1-W
Product Picture
MANUID
VMBI-2+P/Z2-0,6M-PVC-V1-W
Short Description
Valve Connector Cordset VMBI-2+P/Z2-0,6M-PVC-V1-W
EAN
4050143254422
Manufacturer Type Description
VMBI-2+P/Z2-0,6M-PVC-V1-W
Type of plug-in contact (housing)
arrangement of the cable lead-in (housing side)
angled
Arrangement of the cable lead-in, field side
angled
Type of plug-in contact, field side
Material of the contact basic body
Color of jacket
Black
Cable length
0.6 m
Pole number
3
Material of the contact coat
Tin
LED display present
Yes
Material of the cable mantle
Polyvinyl chloride
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.050
LENGTH
0.103
WIDTH
0.037
DEPTH
0.030
Customs tariff number
8544 4290 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드