??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VMB01 - Chain. 15 Series
Bill of material
VMB01-15-4
Code
VMB01
Type
15 Series
Pitch£¨P£©
4.763 mm
Material
Steel
Pitch Number
mm
Enter value for JS
Pitch Number
mm
cm
inch
ft
Joint Form
A(Fastener)
Inner Section High E
2.38 mm
Roller D1
2.48 mm
Pin C
3.05 mm
Pin B1
3.85 mm
Pin D2
1.62 mm
Chain Link T1
0.6 mm
Chain Link T2
0.6 mm
Chain Link H
3.58 mm
Chain Link F1
2.86 mm
Chain Link F2
4.3 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models