??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VMB-2+P/Z2-2M-PUR-V1-W - Valve Connectors
Bill of material
VMB-2+P/Z2-2M-PUR-V1-W
Product Picture
MANUID
VMB-2+P/Z2-2M-PUR-V1-W
Short Description
Valve Connector Cordset VMB-2+P/Z2-2M-PUR-V1-W
EAN
4050143296415
Manufacturer Type Description
VMB-2+P/Z2-2M-PUR-V1-W
Type of plug-in contact (housing)
arrangement of the cable lead-in (housing side)
angled
Arrangement of the cable lead-in, field side
angled
Type of plug-in contact, field side
Material of the contact basic body
Color of jacket
Black
Cable length
2 m
Pole number
3
Material of the contact coat
Tin
LED display present
Yes
Material of the cable mantle
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.090
LENGTH
0.153
WIDTH
0.164
DEPTH
0.022
Customs tariff number
8544 4290 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD