??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VMB-2+P/Z2-0,3M-PVC-V1-W-Y - Valve Connectors
Bill of material
VMB-2+P/Z2-0,3M-PVC-V1-W-Y
Product Picture
MANUID
VMB-2+P/Z2-0,3M-PVC-V1-W-Y
Short Description
Valve Connector Cordset VMB-2+P/Z2-0,3M-PVC-V1-W-Y
EAN
4050143151837
Manufacturer Type Description
VMB-2+P/Z2-0,3M-PVC-V1-W-Y
Type of plug-in contact (housing)
arrangement of the cable lead-in (housing side)
angled
Arrangement of the cable lead-in, field side
angled
Type of plug-in contact, field side
Material of the contact basic body
Color of jacket
Black
Cable length
0.3 m
Pole number
3
Material of the contact coat
Tin
LED display present
Yes
Material of the cable mantle
Polyvinyl chloride
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.040
LENGTH
0.031
WIDTH
0.042
DEPTH
0.030
Customs tariff number
8544 4290 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
Download CAD models