??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VMA-2+P/Z2-5M-PVC - Valve Connectors
Bill of material
VMA-2+P/Z2-5M-PVC
Product Picture
MANUID
VMA-2+P/Z2-5M-PVC
Short Description
Valve Connector Cordset VMA-2+P/Z2-5M-PVC
EAN
4050143184996
Manufacturer Type Description
VMA-2+P/Z2-5M-PVC
Type of plug-in contact (housing)
Arrangement of the cable lead-in, field side
angled
Type of plug-in contact, field side
Not relevant
Design of the line
cable
Material of the contact basic body
Color of jacket
Black
Cable length
5 m
Pole number
3
Material of the contact coat
Tin
LED display present
Yes
Material of the cable mantle
Polyvinyl chloride
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.220
LENGTH
0.180
WIDTH
0.090
DEPTH
0.045
Customs tariff number
8544 4290 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
Download CAD models