??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VMA-2+P/Z2-10M-PUR - Valve Connectors
Bill of material
VMA-2+P/Z2-10M-PUR
Product Picture
MANUID
VMA-2+P/Z2-10M-PUR
Short Description
Valve Connector Cordset VMA-2+P/Z2-10M-PUR
EAN
4050143054992
Manufacturer Type Description
VMA-2+P/Z2-10M-PUR
Type of plug-in contact (housing)
Arrangement of the cable lead-in, field side
angled
Type of plug-in contact, field side
Not relevant
Material of the contact basic body
Color of jacket
Black
Cable length
10 m
Pole number
3
Material of the contact coat
Tin
LED display present
Yes
Material of the cable mantle
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.330
LENGTH
0.188
WIDTH
0.094
DEPTH
0.047
Customs tariff number
8544 4290 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
Download CAD models