您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
VMA-2+P/Z2-0,6M-PVC-V1-W
Pepperl+Fuchs
Connectivity
Valve Connectors
Powered by
CAD模型選擇
{pepperl_fuchs/connectivity/valve20connectors/vma-22bp2fz2-02c6m-pvc-v1-w.prj},{NB=VMA-2+P/Z2-0,6M-PVC-V1-W},{MANUID=VMA-2+P/Z2-0,6M-PVC-V1-W},{AAB733006=0.6},{AAT080001=3},{NOCUPEROU=1},{VOLUME=0.000},{WEIGHT=0.060},{LENGTH=0.091},{WIDTH=0.073},{DEPTH=0.030},{PRODUCT_PICTURE=../../../_pool_/02/8c/d438752a_int.png},{DESCSHORT=Valve Connector Cordset VMA-2+P/Z2-0,6M-PVC-V1-W},{EAN=4050143153503},{MANUTYPEDESC=VMA-2+P/Z2-0,6M-PVC-V1-W},{AAS488001=},{AAB226007=angled},{AAB225007=angled},{AAB379007=},{AAC208006=},{AAB593006=Black},{AAC202007=Tin},{BAD391008=Yes},{AAD251006=Polyvinyl chloride},{COO=DE},{CTC=8544 4290 900 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One},{CONTENTUNIT=One}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VMA-2+P/Z2-0,6M-PVC-V1-W - Valve Connectors
Bill of material
VMA-2+P/Z2-0,6M-PVC-V1-W
Product Picture
MANUID
VMA-2+P/Z2-0,6M-PVC-V1-W
Short Description
Valve Connector Cordset VMA-2+P/Z2-0,6M-PVC-V1-W
EAN
4050143153503
Manufacturer Type Description
VMA-2+P/Z2-0,6M-PVC-V1-W
Type of plug-in contact (housing)
arrangement of the cable lead-in (housing side)
angled
Arrangement of the cable lead-in, field side
angled
Type of plug-in contact, field side
Material of the contact basic body
Color of jacket
Black
Cable length
0.6
m
Pole number
3
Material of the contact coat
Tin
LED display present
Yes
Material of the cable mantle
Polyvinyl chloride
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.060
LENGTH
0.091
WIDTH
0.073
DEPTH
0.030
Customs tariff number
8544 4290 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型