??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
VM96-4 - Mechanical Interlock Unit
Bill of material
ABB - 1SBN033405T1000 + VM96-4 Mechanical Interlock Unit
Product ID
1SBN033405T1000
Extended Product Type
VM96-4
Invoice Description
VM96-4 Mechanical Interlock Unit
Desciption
No Terminal AF(C) Accessory
Long Description
VM96-4 is a mechanical interlock unit designed for the interlocking side-by-side without additional width of two 3-pole or 4-pole contactors : AF40... AF96, AFC40... AFC96, AFS40... AFS96. When mounted between two contactors, the VM96-4 mechanical interlock unit prevents one of the contactors from closing as long as the other contactor is closed. The mechanical interlock unit VM96 includes 2 fixing clips (BB4).
International product number
3471523130937
Product number of the Manufacturer
1SBN033405T1000
Auxiliary contacts, extendable
false
Number of contacts as normally closed contact
0
Number of contacts as normally open contact
0
Customs tariff number
85389099
Type
VM96-4
Deeplink product page
Link to product detail page
Previews
3D
2D
Download CAD models