??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VM800 - 3 Port Mechanical Valve:Heavy Duty Type
Bill of material
VM830-01-00
Number of ports
Port size
Actuator type
FOF
23.0 N
PT1
1.0 mm
PT2
0 deg
OT1
2.0 mm
OT2
0 deg
TT1
3.0 mm
TT2
0 deg
Head direction
Roller lever direction
Status off/on
Thread on/off
Previews
3D
Dimension
2D
Download CAD models