??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VM200 - 2/3 Port Mechanical Valve
Bill of material
VM220-02-00
Number of ports
Port size
Actuator type
Suffix for actuator
FOF
52 N
PT
3.0 mm
OT
2.0 mm
TT1
5.0 mm
TT2
0.0 deg
Status off/on
Thread on/off
Previews
3D
Dimension
2D
Download CAD models